MV Distribution & Energy Automation

                Motorpact -  Medium voltage Motor Control Center

                A dazzling feeder for winning solutions

                Merlin Gerin
                •  
                  Overview
                   
                •  
                  Downloads
                   
                •  
                  Support
                   
                •  
                  FAQs
                   
                Motor Control Center up to 7.2 kV  - Motorpact
                Benefits
                • Full safety:fully tested to internal arc withstand, safe compartimented to prevent inadvertent access…
                • Maintenability:high endurance, thermal diagnosis system for predictive maintenance
                • Reliability:simple architecture providing simple and robust interlock, pre-engineered solutions providing proven designs for the full ranges of motor applications
                • Compactness and flexibility:one design allowing front, rear top and bottom cables entries, and extension to other Schneider Electric Equipment.

                Applications

                • Compressor, pump
                • Ventilator, conveyor
                • Crusher
                • ...
                 

                MV motor starter with vacuum contactor up to 7.2 kV

                 
                 
                 
                Description
                • Motorpact motor starter range with fused vacuum contactors : for motors up to 3800 kW at 7,2 kV
                • Designed and manufactured to tackle the toughest power and process control challenges, our motor starter feature industry-first innovations that provide unmatched performance, high reliability, low maintenance and exclusive technologies.
                • Performances:
                . Technology:Vacuum
                . Standard : IEC/NEMA
                . Rated voltage:7.2 kV
                . Busbar system:Single
                . Rated current busbar:3150A
                . Rated operational current:200/400A
                . Rated peak withstand current:50 kA
                . Internal Arc Classification:AFLR 25kA/1s - 40kA/0.5s- 50kA/0.25s
                . Loss of service continuity : LSC 2A
                . Partition class:PI
                 
                 
                 
                 

                 

                A dazzling feeder for winning solutions


                Back