MV Distribution & Energy Automation

                Propivar -  Medium voltage power factor correction

                Merlin Gerin
                •  
                  Overview
                   
                •  
                  Downloads
                   
                •  
                  Support
                   
                MV capacitors - Propivar
                Benefits
                Peace of mind:
                • life time more than 15 years
                • safety of personnel : internal fuse in optional item

                Applications

                • Make savings on power : power factor correction
                • Power quality supplied : limitation of pollution to the network

                Discovery

                 

                Medium voltage capacitors 50/60Hz

                 
                 
                 
                Description
                Propivar capacitors are used to build capacitor banks for powerfactor correction on medium voltage networks. They allow by their different assembly combination to cover many power ratings depending on the insulation voltage, frequency and harmonic pollution level of the network.

                Technical data:
                • service frequency:50 or 60 Hz
                • maximum rated reactive power:450 kvar (three phase capacitors) and 600 kvar (single phase capacitors)
                • standards:CEI 60871-1 et 2,  BS 1650, VDE 0560, C22-2 N°190-M1985, NEMA CP1
                 
                 
                 


                Back