Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
MV Distribution & Energy Automation

                  Capacitor banks Industry -  Medium voltage power factor correction

                   

                  Merlin Gerin
                  •  
                    Overview
                     
                  •  
                    Downloads
                     
                  •  
                    Support
                     
                  Capacitor banks Industry - Capacitor banks Industry
                  Benefits
                  Peace of mind:
                  • complete range assembled and tested in factory
                  Simplicity:
                  • standardized dimensions of the capacitor banks

                  Applications

                  • Make savings on power:power factor correction
                  • Power quality supplied:limitation of pollution to the network
                   

                  Capacitor banks Industry

                   
                   
                   
                  Description
                  Medium voltage capacitor banks Industry are designed for power factor correction in electrical networks up to 12kV. Motor compensation offer (from 400kW to 5MW size), is composed of:
                  • CP214 fixed capacitor banks from 50 to 900 kvar (with or without device against harmonics)
                  • CP253 automatic capacitor banks from 50 to 900 kvar (with or without device against harmonics) Global compensation offer from 600 kvar to 5 Mvar is composed of :
                  • CP227 fixed capacitor banks
                  • CP253 automatic capacitor banks
                  Technical data:
                  • indoor installation
                  • altitude less than 1000m
                  • protection degree of the enclosure IP23
                  • insulation voltage (kV):7.2, 12
                  • rated voltage (V) : 4160, 6600, 11000, 12000
                   
                   
                   
                   

                  Fixed capacitor bank CP214

                   

                   

                  Automatic capacitor bank CP253

                   


                  Back