Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
MV Distribution & Energy Automation

                  Capacitor banks Energy -  Medium voltage power factor correction

                  Merlin Gerin
                  •  
                    Overview
                     
                  •  
                    Downloads
                     
                  •  
                    Support
                     
                  Capacitor banks Energy - Capacitor banks Energy
                  Benefits
                  Peace of mind:
                  • complete range assembled and tested in factory
                  Simplicity:
                  • standardized dimensions of the capacitor banks

                  Applications

                  • Make savings on power:power factor correction
                  • Power quality supplied:limitation of pollution to the network
                   

                  Capacitor banks Energy

                   
                   
                   
                  Description
                  Medium voltage capacitor banks Energy are designed for power factor correction in electrical networks from 15 to 36kV. Global compensation offer from 600 kvar to 5 Mvar is composed of:
                  • CP227 fixed capacitor banks
                  • CP254 automatic capacitor banks
                  Technical data:
                  • indoor installation
                  • altitude less than 1000m
                  • protection degree of the enclosure IP23
                  • insulation voltage (kV):17.5, 24, 36
                  • rated voltage (V):15000, 22000, 33000
                   
                   
                   
                   

                  Fixed capacitor bank

                   

                   

                  Automatic capacitor bank


                  Back