MV Distribution & Energy Automation

                Outdoor current transformer -  Medium voltage Instrument transformers

                Merlin Gerin
                •  
                  Overview
                   
                •  
                  Downloads
                   
                •  
                  Support
                   
                MV Current Transformers - Outdoor current transformer
                Benefits
                Profit from the 35 years of experience and over 700 000 sensors in operation worldwide. The Schneider Electric CT's range provides the solution to fill your most specific measurement needs, for complete flexibility.

                Applications

                Outdoor applications on MV networks
                • HV/MV, MV/MV or MV/LV substations
                • Overhead networks
                • Stand alone transformers 
                 

                Outdoor current transformers up to 40.5 kV

                 
                 
                 
                Description

                Comprehensive range of outdoor current tranformers:

                • Compliance with IEC 60044-1 standard
                • Rated current: from 5 to 2500 A
                • Reference voltage for isolation:up to 40.5kV

                Optimised design and perfomance:

                • Creepage distance in accordance with pollution level IV
                • Extremelly good ageing behaviour thanks to silica surface coating.
                 
                 
                 
                 

                 


                Back