MV Distribution & Energy Automation

                LPCT -  Medium voltage Instrument transformers

                Merlin Gerin
                •  
                  Overview
                   
                •  
                  Downloads
                   
                •  
                  Support
                   
                Low Current Transducers - LPCT
                Benefits
                The LPCT offer is an innovating range of current transformers with wide operating range for simplified selection. Designed to operate with the protection relay, it meets all the measurements needs and ensures your peace of mind.

                Applications

                • MV networks in the energy, industry, building and infrastructure markets
                • Indoor applications
                 

                Low Power Current Transformer, up to 24 kV

                 
                 
                 
                Description
                Current sensors with a voltage output in compliance with IEC 60044-8 standard.
                • Rated current:up to 2500 A
                • Reference voltage for isolation:0.72kV - 17.5kV - 24kV
                • Accuracy class:0.5 - 5P
                 
                 
                 
                 

                 


                Back