MV Distribution & Energy Automation

                Indoor voltage transformers -  Medium voltage Instrument transformers

                Merlin Gerin
                •  
                  Overview
                   
                •  
                  Downloads
                   
                •  
                  Support
                   
                MV Voltage Transformers - Indoor voltage transformers
                Benefits
                Profit from the 35 years of experience and over 700 000 sensors in operation worldwide. The Schneider Electric VT's range provides the solution to fill your most specific measurement needs, for complete flexibility.

                Applications

                • Indoor applications on MV networks
                • Suitable for use in all type of MT cubicle.
                 

                Indoor voltage transformers up to 40.5 kV

                 
                 
                 
                Description

                Comprehensive range of indoor voltage tranformers:

                • Compliance with IEC 60044-2 standard
                • Phase-ground, phase-phase connection
                • Reference voltage for isolation: up to 40.5kV Optimised design and perfomance
                • Standard shape
                • Optimised dimensions and weight Suitable for use in all type of MV cubicle and in harsh environments

                Environments:

                • Metalclad units
                • Metal enclosed units
                 
                 
                 
                 

                 


                Back