MV Distribution & Energy Automation

                Indoor Current transformer -  Medium voltage Instrument transformers

                Merlin Gerin
                •  
                  Overview
                   
                •  
                  Downloads
                   
                •  
                  Support
                   
                •  
                  FAQs
                   
                MV Current Transformers - Indoor Current transformer
                Benefits
                Profit from the 35 years of experience and over 700 000 sensors in operation worldwide. The Schneider Electric CT's range provides the solution to fill your most specific measurement needs, for complete flexibility.

                Applications

                • Indoor applications on MV networks
                • Suitable for use in all type of MT cubicle.
                 

                Indoor current transformers up to 40.5 kV

                 
                 
                 
                Description

                Comprehensive range of indoor current tranformers, for measurement and protection.

                • Compliance with IEC 60044-1 standard
                • Rated current: from 5 to 5000 A
                • Reference voltage for isolation: up to 36kV - 40.5kV Optimised design and perfomance:
                • Standard shape
                • Optimised dimensions

                Suitable for use in all type of MV cubicle and in harsh environments

                • Metalclad units
                • Metal enclosed units
                • Environments with potentially explosive atmosphere.
                 
                 
                 
                 

                 


                Back