MV Distribution & Energy Automation

                Medium Voltage Components

                Our medium voltage fuses are available from 3.6 to 36 kV. They offer protection from both the dynamic and thermal effects of short-circuit currents.

                Medium voltage circuit breakers

                Medium voltage circuit breakersOur range of fixed & withdrawable compact and reliable circuit breakers offers SF6 technology circuit breakers up to 40.5kV, Vacuum circuit-breaker up to 24 kV, and contactors up to 17.5 kV.
                 

                Medium voltage Instrument transformers

                Medium voltage Instrument transformersOur low power current transformer is available up to 24 kV, offers a wide operating range to ease selection. They are designed to operate with a protection relay, meeting all of your measurements needs.
                 

                Medium voltage fuses

                Medium voltage fusesOur medium voltage fuses area available from 3.6 to 36 kV. They offer protection from both the dynamic and thermal effects of short-circuit currents.
                 

                Medium voltage power factor correction

                Medium voltage power factor correctionThese capacitor banks for power factor correction on medium voltage networks utilise different assembly combinations, and cover many power ratings, frequency and harmonic pollution level of the network.