Legislation
 
 
 

Machine Safety Products

 
 

Machine Safety Products 

The wide range of complementary components provides a solution for all parts of a process, whether the safety requirement is simple or complex. Both centralised and distributed architectures are supported, to provide seamless integration with the standard control system for a machine, line or complete industrial process. Whatever your machine safety need, Preventa offers the complete solution.


 
 
 
 
 
XPS safety modules/relays
Monitor both the component and wiring integrity of a safety system, for a wide range of safety functions
XPS safety modules/relays
XPS-MF safety PLCs
For complex functional safety where communication of safety related data and automation data can be shared over Ethernet.

XPS-MF safety PLCs
XUSL light curtains
Type 2 and type 4 devices for full body, hand and finger detection. Our offer is changing, watch out for new type 4 light curtains permitting cascading segments and programmability of range.

XUSL light curtains
XY2C rope pull switch
Extremely robust rope pulls for emergency stopping on long conveyors.
XY2C rope pull switch
XY2P foot mats
Modular foot mat system which flexes to the size you require.
XY2P foot mats
XY2AU grip switch
Enabling switches for commissioning, fault finding and setting under certain conditions
XY2AU grip switch
 
 
 
 
 
Software configurable XPSMC
Safety controllers perform the function of multiple safety modules, providing a flexible solution for more complex safety scenarios.

Software configurable XPSMC
AS interface - safety at work
Permits the distribution of safety signals over a single de-centralised network, bringing the benefit of reduced cabling.
AS interface - safety at work
XCS interlock guardswitches 
A wide range of guardswitches and powered guardswitches, available in rugged metal or plastic, for the monitoring of moveable guards.

XCS interlock guardswitches
XY2S two hand controllers
Ideal for the protection of press operators.
XY2S two hand controllers
XPE footswitches
Plastic and metal foot switches, often used in conjunction with two hand controllers. Wide choice to suit a host of applications.
XPE footswitches
  
 
Discover more

Discover more 

Additional support

Contact Schneider Electric

For additional help or to contact us, visit customer services 

 

Machine Safety Guide

Contact Schneider Electric

To help you understand the new Machinery Directive, we have produced an comprehensive 
Safe Machinery Guide 

 
 
 
 
 
 
 
 

Machine Safety Guide

Machine Safety Guide

Machine Safety Support

Machine Safety Support