Installation Systems & Control
  1. VerticalNavigation :

    The navigation will be updated automatically.

Ulti Epic -  BS style wiring devices

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Find a Distributor
     
  •  
    FAQs
     
ULTI Epic Desk Mount Unit
Benefits
  • Can be wall or desk mounted: Flexible
  • Pre-connected conduit: Easy installation
  • Can be effortlessly upgraded: Futureproof
  • Wide range of globally compatible modules: Peace of mind

Applications

  • Hotels
  • Residential
 

Ulti Epic Organiser

 
 
 
Description

The Ulti Epic is a multimedia connection panel that converts various data signals from one source to the TV.  It can be ordered already configured to meet your needs and can incorporate a multitude of devices including:

  • 110/240V power supply sockets
  • Audio/video/voice player recorder equipment connections for S-video, RCA, Mini audio and PC RGB
  • Digital device interfaces requiring data ports such as Cat6
  • Telephone connections
  • USB modules

The connection points on the Ulti Epic have been carefully designed with adequate space between them, making them user-friendly and eliminating the need for cables to be inserted into TVs.  This reduces potential damage to expensive equipment.

 
 
 


Back