Our wiring devices combine advanced technology, robustness, reliability and distinctive styling. The choice of products and accessories available is extensive and suitable for domestic, commercial or industrial environments. All of our products are manufactured using the latest technology to ensure that the customer gets the highest levels of customer satisfaction.
Designed for easy installation,our Ultimate range provides one of the most comprehensive ranges of beautifully crafted, sleek, sophisticated fittings on the market with a signature minimal design approach.
Designed to complement the ULTI wireless lighting range, these wiring accessories provide a modern and stylish finish to any residential or commercial application.
Our highly successful Exclusive range of wall and ceiling accessories offer superb quality and ease of installation. The Exclusive range is available in a range of finishes to suit everything from moulded to metal plate and metal clad for more arduous applications.
Our E Series polycarbonate range provides a durable, impact resistant solution, designed to international safety standards whilst our Part M range enables consultants and installers to comply with regulations, whilst still achieving a modern and stylish finish
Our weatherproof accessories are tough, durable and suitable for a wide range of domestic, commercial and industrial applications. With a choice of ranges covering IP55 and IP66 as well as a fully flexible modular IP66 ideal for bespoke configurations