Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Installation Systems & Control

                            MIN -  Time management

                            Just enough light !

                            •  
                              Overview
                               
                            •  
                              Support
                               
                            •  
                              Find a Distributor
                               
                            •  
                              Part No. data
                               
                            MIN timers - MIN
                            Benefits

                            MIN timers provide both savings and comfort :

                            • They are easy to use by pressing on the control push-button.
                            • They are simple to implement (mechanical compatibility with the electrical distribution comb- busbar).

                            Applications

                            Allowing connection of several control push-buttons, they are ideal for controlling lighting of stairways.
                            They can be used also for lighting of hallways to buildings, garages, toilet ventilation...
                             

                            MIN timers

                             
                             
                             
                            Description

                            MIN timers are limiting lighting operation to the period strictly necessary
                            The MIN range consists of :

                            • MIN : time delay adjustable from 1 to 7 min.
                            • MINs : time delay adjustable from 0.5 to 20 min., silent operation
                            • MINp : time delay adjustable from 0.5 to 20 min., silent operation with switch-off warning
                            • MINt : time delay adjustable from 0.5 to 20 min. silent operation with switch-off warning and impulse relay function, new
                            • PRE : switch-off warning, only to be used in assocation with MIN and MINs

                            MINp and MINt timers can signal the end of the time delay by flickering of the lamplight.
                            This signalling function is also available by association of MIN or MINs with PRE.

                             
                             
                             

                            Just enough light !


                            Back