Installation & Systems Control
  1. VerticalNavigation :

    The navigation will be updated automatically.

MIN -  Time management

Just enough light !

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Find a Distributor
     
  •  
    Part No. data
     
MIN timers - MIN
Benefits

MIN timers provide both savings and comfort :

  • They are easy to use by pressing on the control push-button.
  • They are simple to implement (mechanical compatibility with the electrical distribution comb- busbar).

Applications

Allowing connection of several control push-buttons, they are ideal for controlling lighting of stairways.
They can be used also for lighting of hallways to buildings, garages, toilet ventilation...
 

MIN timers

 
 
 
Description

MIN timers are limiting lighting operation to the period strictly necessary
The MIN range consists of :

  • MIN : time delay adjustable from 1 to 7 min.
  • MINs : time delay adjustable from 0.5 to 20 min., silent operation
  • MINp : time delay adjustable from 0.5 to 20 min., silent operation with switch-off warning
  • MINt : time delay adjustable from 0.5 to 20 min. silent operation with switch-off warning and impulse relay function, new
  • PRE : switch-off warning, only to be used in assocation with MIN and MINs

MINp and MINt timers can signal the end of the time delay by flickering of the lamplight.
This signalling function is also available by association of MIN or MINs with PRE.

 
 
 

Just enough light !


Back