Installation & Systems Control
  1. VerticalNavigation :

    The navigation will be updated automatically.

ITM -  Time management

Let yourself be guided!

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Find a Distributor
     
  •  
    FAQs
     
Multifunctional time switch - ITM
Benefits

The ITM multifunctional time switch is intended to enhance comfort and to ensure substantial energy savings

It is compact, easy to implement and use thanks to a simple and intuitive programming interface (scroll-down menus)

It incorporates as standard 9 time management, lighting control and counting functions

Its memory cartridge facilitates duplication and saving of the programs produced, to include them in another ITM for example

Applications

  • In a sports shop, lighting management of the shop window, the storeroom, the selling area and the illuminated sign
  • In a multipurpose room, lighting management of the main room and the storage area, management of mechanical ventilation of toilets, management of building heating
  • In a house, lighting management of the cellar and outside areas, management of automatic sprinklers.
 

Multifunctional time switch

 
 
 
Description

The ITM multifunctional time switch is used to control several utilities separately (up to 4 channels) according to the status of conditional inputs (switches, push-buttons, detectors, etc) and the program produced by the user.

The ITM range consists of ITM 4c -6E and a memory cartridge 

Technical data

  • Weekly or annual programming
  • 6 conditional inputs of the digital type to :
    - control the closing delay, tripping delay and timer functions,
    - condition the weekly and annual time programming and blinker functions,
    - count the hours or impulses for the hour counter and impulse counter functions,
    - override operation of an output channel for weekly and annual time programming functions,
    - reset the hour counter and impulse counter functions
  • 9 functions included :
    choice for each channel :
    - weekly time programming,
    - annual time programming,
    - impulse programming,
    - closing delay,
    - tripping delay,
    - timer,
    - blinker,
    - hour counter,
    - and impulse counter
 
 
 

Let yourself be guided!


Back