Installation & Systems Control
  1. VerticalNavigation :

    The navigation will be updated automatically.

IHP -  Time management

Efficiency at your fingertips !

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Find a Distributor
     
  •  
    Part No. data
     
  •  
    FAQs
     
Programmable time switches - IHP
Benefits
  • Reduction of electrical energy consumption (the installation only operates when necessary, operation during the post favourable rate periods)
  • Increased user comfort (customisation of operating periods, triggering accuracy)
  • Enhanced user safety by using the random operating mode proposed by the '+' versions to simulate presence

Applications

They are adapted to all application types (bell, lighting, heating, ventilation, access control...) irrespective of the sector of activity (residential, commercial, public building, agriculture, industry, etc.)
 

Programmable time switches

 
 
 
Description

IHP programmable time switches are used to program automatic operation of heating, lighting, ventilation... in an accurate manner. They control opening and closing of independent circuits according to a program set by the user by memorization of On and Off switching operations

  • With 4 keys, a large screen and text-guided intuitive programming, they are easy to program and to use
  • With the external input, they can be controlled with a switch or push-button away from the electrical distribution panel board
  • With the memory key, saving and duplication of programs can be done easily
  • With the programming kit, more complex programs can be created with a PC and then downloaded to the products
  • With the electrical distribution comb-busbar mechanical compatibility and the screw-less connection, the installation becomes simple, faster and more reliable

The IHP range consists of :

  • The 45 mm intuitive devices (24 h and/or 7d) with 1 or 2 channels (1c and 2c versions) and without or with memory key (“+” versions) :
    - IHP 1c, IHP 2c, IHP + 1c and IHP 2c
    The 18 mm intuitive devices (24 h and/or 7d): IHP 1c and IHP + 1c
    IHP+1c/+2c accessories :
    - Programming kit for PC (programming device, memory key, CDRom and 2 m USB cable)
    - Memory key : for saving and duplicating programs
 
 
 

Efficiency at your fingertips !


Back