Installation & Systems Control
  1. VerticalNavigation :

    The navigation will be updated automatically.

IH -  Time management

Mechanical time switches

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Find a Distributor
     
  •  
    Part No. data
     
  •  
    FAQs
     
Analogue Time clocks - IH
Benefits

IH mechanical time switches are intended to enhance comfort and to ensure substantial energy savings. They are reliable and easy to implement and use.

Use of time switches allows :

  • Reduction of electrical energy consumption (the installation only operates when necessary, operation during the most favourable rate periods)
  • Increased user comfort (customisation of operating periods)

Applications

They are adapted to all application types (bell, lighting, heating, ventilation, access control, etc.) irrespective of the sector of activity (residential, commercial, public building, agriculture, industry, etc.)
 
 
 
 
Description

IH mechanical time switches control opening and closing of independent circuits according to a program set by the user by positioning captive segments or jumpers.

The IH range consists of:

For 60-minutes programming :

  • IH 60 min 1c SRM

For 24-hour programming, compact products (18 mm) :

  • IH 24h 1c ARM
  • IH 24h 1c SRM
  • IH 24h 1c (UL)

For 7 days programming, compact products (18 mm) :

  • IH 7j 1c ARM

For 7 days programming, conventional products (54 mm) :

  • IH 7 j 1c ARM
  • IH 24h + 7j 1+1c ARM
 
 
 
Mechanical time switches


Back