Installation & Systems Control
  1. VerticalNavigation :

    The navigation will be updated automatically.

IC -  Lighting management

With darkness comes light !

 

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Find a Distributor
     
  •  
    Part No. data
     
  •  
    FAQs
     
IC twilight switches - IC
Benefits
  • Reduction of electrical energy consumption (lighting only operates when necessary)
  • Increased user comfort (lighting automatically starts working as soon as light is no longer sufficient)
  • Enhanced safety (by lighting up dark areas, protection is provided against vandalism)

Applications

More particularly designed for the building and infrastructure markets, they can be used to control :

  • Public lighting and lighting of monuments
  • Lighting of car parks
  • Lighting of illuminated signs and shop windows
  • Lighting of industrial type premises
 

IC twilight switches

 
 
 
Description

IC twilight switches automatically control lighting, roller blinds... according to light intensity and/or the time on the day.
They measure light intensity using photo cells (except IC Astro) that can be installed on a door ("spy hole" cell) or outside a building (IP54 wall cell).

The IC range consists of :

  • IC100 : adjustable from 2 to 100 Lux, it is supplied with IP54 wall mounted cell. It is an 18 mm module, easy to use when renovating
  • IC200 : adjustable from 2 to 200 Lux, it is supplied with IP65 panel board door cell
  • IC2000 : adjustable from 2 to 2000 Lux, it is supplied with IP54 wall mounted cell
  • IC2000P+ : adjustable from 2 to 2100 Lux, it is supplied with IP54 wall mounted cell.
    It is simple to use, as it has 3 customisable pre-set programs
  • IC Astro : operates without cell, according to sunrise and sunset times as per geographic position.
    It can be customised by using its programmation function
 
 
 

With darkness comes light !

 


Back