Installation & Systems Control
  1. VerticalNavigation :

    The navigation will be updated automatically.

C-Bus -  Lighting management

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Find a Distributor
     
C-Bus
Benefits
  • Automated control: Energy Efficient
  • Scene setting: Adaptable
  • Controlled locally or remotely: Convenient

Applications

  • Commercial
  • Residential
  • Stadiums

Discovery

 

Cat 5 based lighting control & automation system

 
 
 
Description

C-Bus lighting control solutions combine controls, sensors and unique flexible user interfaces to provide automated control of lighting based on occupancy and ambient light levels.

  • Can be used to switch different types of ballasts such as Dali or DSI or conventional fluorescent, incandescent and low voltage lighting
  • Control and automate virtually any type of electrical load
  • Each device has its own inbuilt microprocessor that can be individually programmed
  • Range includes temperature sensors, motion sensors, light sensors, dimmer modules, touch screens and relay outputs
  • C-Bus is configured specifically for individual applications and should be designed and commissioned by a recommended Schneider Electric C-Bus Integrator partner
 
 
 
 

Saturn Switch

 

 

Colour Touch Screen

 

4 Zone Thermostat


Back