Installation & Systems Control
  1. VerticalNavigation :

    The navigation will be updated automatically.

ARGUS - Presence detectors -  PIR sensors

Keeping energy costs down!

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Find a Distributor
     
  •  
    FAQs
     
Presence detectors - ARGUS - Presence detectors
Benefits
Increasing energy costs and growing awareness of the environment in modern building management now mean that more innovative solutions for efficient energy use are required than ever before.
They reduce heating and power costs and bring an end to unnecessary energy consumption in offices, classrooms, long corridors and entrance hall.

Applications

  • Individual and large offices: Presence detectors switch individually or in a group provide complete lighting control depending on movement and brightness. Maximum energy savings can be achieved by including the heating too (e.g. by using a night time economy mode when no movement is detected).
  • Classrooms: Thanks to the lighting control, which is dependent on movement and brightness, only classrooms which are actually in use will be lit and heated. Maximum energy savings potential can be achieved by including heating in the system.
  • Corridors: During the day, ARGUS presence detectors provide sufficient lighting, while increasing security by acting as movement detectors at night. If they detect a movement, the security guard, for example, will receive a signal.
 

Presence detectors

 
 
 
Description

The ARGUS presence detector range comprises:

ARGUS presence detector: MTN550590 polar white

ARGUS presence detector with IR receiver: MTN5560951 polar white

  • Two relay outputs
  • Angle: 360 °
  • Incandescent lamps max: 1000 W
  • Halogen lamps max: 1000 W
  • Number of levels: 6
  • Number of zones: 136 with 544 switching segments

ARGUS presence system: MTN550499 polar white

ARGUS presence system sensor: MTN550419 polar white

  • Two relay outputs
  • Angle: 360 °
  • Incandescent lamps max: 2300 W
  • Halogen lamps max: 2000 W
  • Number of levels: 5
  • Number of zones: 71 with 284 switching segments

Accessory: 

Surface mounted housing for ARGUS presence detector: MTN550619 polar white

 
 
 

Keeping energy costs down!


Back