Electrical Distribution

Power Factor Correction

Power factor correction solutions can reduce the kVA demand to lower your power bills and reduce carbon emmissions in networks with varying levels of harmonics. In addition active harmonic filters can reduce these harmful system harmonics and also provide power factor correction. We have engineers covering the UK that can provide on-site technical service and design, advising on a number of power quality solutions that will improve your network efficiency and reliability

Low voltage capacitors

Low voltage capacitorsThree-phase modular capacitors 50/60 Hz are used to build capacitor banks for power factor correction on low voltage networks. Our range covers all the power ratings you might need, depending on the voltage, frequency and harmonic pollution level of the network.
 

Power factor controllers

Power factor controllersOur Varlogic controllers permanently measure the reactive power of the installation and control connection and disconnection of capacitor steps in order to obtain the required power factor.
 

Low voltage capacitors banks

Low voltage capacitors banksWe offer a range of capacitor banks ready to install and use for all your power factor correction needs. This range is composed of compensation enclosures or cubicles with or without incoming circuit breaker to answer to all possible network configurations.
 

Low voltage Inductance

Low voltage InductanceDetuned reactors are specific three phase inductors dedicated to attenuate the amplification of harmonics on a highly polluted network and to protect the different components of the installation.
 

Low voltage active harmonic filters

Low voltage active harmonic filtersOur active harmonic filters gives total management of harmonics and aids power factor correction improving system reliability and reducing the total cost of ownership