Electrical Distribution

                                  Varlogic N -  Power factor controllers

                                  Simplicity, Reliability, Intelligence

                                  Merlin Gerin
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Part No. data
                                     
                                  Power factor controllers - Varlogic N
                                  Benefits
                                  Simplicity:
                                  • easy to read display
                                  • intuitive man/machine dialogue
                                  Tranquillity:
                                  • direct display of network and capacitor bank step characteristics
                                  Flexibility:
                                  • automatic programming and commissioning
                                  • communication option Modbus RS485 network (compatible Transparent Ready)

                                  Applications

                                  Swichboards or power factor correction equipment made by panel-builders or OEM's.
                                   

                                  Power factor controllers

                                   
                                   
                                   
                                  Description
                                  The Varlogic controllers permanently measure the reactive power of the installation and control connection and disconnection of capacitor steps In order to obtain the required power facto. The range is composed of:

                                  • NR6 control up to 6 capacitor steps
                                  • NR12 control up to 12 capacitor steps
                                  • NRC12 control up to 12 capacitor steps and offer some more functions and Modbus communication option
                                    They simplified the installation, supervision and maintenance of reactive power compensation equipment
                                  • Panel mounting on 35 mm DIN rail (EN 50022)
                                  • Insensitive to phase rotation polarity
                                  • Standards:IEC 61326 (CEM); IEC 61010-1, EN 61010-1 
                                   
                                   
                                   
                                   

                                   

                                  Simplicity, Reliability, Intelligence


                                  Back