Detuned reactors are specific three phase inductors dedicated to attenuate the amplification of harmonics on highly polluted network and protect the different components of the installation.
A complete product range from 6 to 100 kVAr and are available in tuning frequencies like 135, 190 and 215 Hz for network voltage of 400/415V 50Hz. They must be choosen according to the capacitors they are associated with.
Technical data
- thermal probe with no volt contact
- standard:IEC 60289, EN 60289