Electrical Distribution

                                  Varplus -  Low voltage capacitors

                                  Give oxygen to your electrical network

                                  Merlin Gerin
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  Three-phase capacitors 50/60 Hz - Varplus
                                  Benefits
                                  Simplicity:
                                  • only one foot print capacitor for the entire offer
                                  • installation in any position, vertically or horizontally
                                  • possibility of wiring connection at 360°
                                  Peace of mind:
                                  • life time:130 000 hours (15 years)
                                  • protection against all electrical faults by HQ protection system
                                  • safety of personnel:internal discharge resistance

                                  Applications

                                  • Make savings on power:power factor correction
                                  • Power quality supplied:limitation of pollution to the network
                                   

                                  Three-phase capacitors 50/60 Hz

                                   
                                   
                                   
                                  Description
                                  Varplus² modular capacitors are used to build capacitor banks for power factor correction on low voltage networks.
                                  They allow by their different assembly combination to cover all the power ratings you could need, depending on the voltage, frequency and harmonic pollution level of the network.

                                  • Technical data Frequency:50 or 60Hz
                                  • Network voltage:230V to 690V AC
                                  • Rated voltage:280V to 690V AC
                                  • Capacitor rating power:2.5 to 20 kVAr
                                  • Ability to create detuned combinations using detuned reactors
                                  • Detuned reactors tuning:3.8 times fundamental (190Hz)
                                  • Temperature class:class D (55°C)
                                  • Standards:IEC 60831 1/2, CSA 22-2 N°190, UL
                                   
                                   
                                   
                                   
                                  Give oxygen to your electrical network


                                  Back