Electrical Distribution

                                  Power factor correction modules -  Low voltage capacitors

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  50Hz - Power factor correction modules
                                  Benefits
                                  Simplicity:
                                  • Saving of time during assembly with  the optional busbar onnection 
                                  • Fixing crosspieces for installation of modules in cubicles
                                  • 100% tested before dispatch 
                                  • No maintenance during the first 5 years 
                                  • No corrosion thanks to the plastic envelop of the capacitors and the module
                                  • 15 years capacitor lifetime 
                                  • Improves power quality: Energy saving, CO2 saving, cost saving

                                   

                                  Applications

                                  • Where power factor < 0.95 lagging
                                  • Where reactive power charges are appled
                                  • All commercial and industrial buildings
                                  • Industry
                                  • Infrastructure
                                  • Comfort range for systems with < 15% harmonic content
                                  • Harmony range for systems with > 15% harmonic contentMake savings on power factor correction

                                   

                                   
                                   
                                   
                                   
                                  Description
                                  Power factor correction modules are the solution fully tested for panel builders. It is a prewired subassembly designed to put in power factor correction cubicles, either stand alone or inside a Main Low Voltage Switchboard. It is available with or without integrated busbar for the different electrical distribution types of network: Comfort and Harmony.

                                  Technical data

                                  Standard PFC (Comfort)
                                  Detuned PFC (Harmony)

                                  • Frequency:50 Hz
                                  • Network voltage:415V
                                  • Capacitor rated voltage:480V
                                  • Reactive power:25 to 100 kVAr
                                  • Detuned reactor tuning order (Harmony range): 3.8(190Hz)
                                  • Temperature class:class D (55°C)
                                  • Standard:IEC 60439-1, IEC 6192, EN 60439-1
                                  • Accessories for assembly in 650, 700 and 800mm wide cubicles
                                  • Circuit breaker protection option for Comfort range
                                   
                                   
                                   


                                  Back