Varset is a ready-to-install and use capacitor bank. It provides a complete solution for automatic power factor correction with a Varlogic controller. The range is composed of compensation enclosures or cubicles, with or without an incoming circuit breaker, offering a solution for all possible network configurations. It is available in Comfort and Harmony according to the level of harmonic pollution.
Standard PFC
- 45 kVAr to 600 kVAr (Comfort)
Detuned PFC
- 25 kVAr to 600 kVAr (Harmony)
- Frequency 50 Hz
- Network voltage 415V
- Detuned reactor tuning order (Harmony range) 3.8 (190Hz)
- Temperature class -5°C to +40°C
- Complies with Standards IEC 61439-1, IEC 61921 and EN 60439-1
- With or without a Compact NS incoming circuit breaker