Electrical Distribution

                                  Varset Fast -  Low voltage capacitors banks

                                  The complete solution

                                  Merlin Gerin
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Part No. data
                                     
                                  Transient free capacitor banks - Varset Fast
                                  Benefits
                                  Simplicity for contractors:
                                  • gravity center has been dropped making easy to carry and to install
                                  • easy to connect the wires by bottom or top (option) connection
                                  • easy to access by fork-lift trucks
                                  Tranquillity for end users:
                                  • product 100% factory tested before delivery
                                  • protection against direct contact thanks to the protection plate
                                  • no maintenance during the first 5 years
                                  • fast power factor controller and contactor (reaction time less or equal than 40ms)
                                  • more power in the same cubicle than before

                                  Applications

                                  • Make savings on power:power factor correction
                                  • Power quality supplied:limitation of pollution to the network 
                                   

                                  Static power factor correction bank 50Hz

                                   
                                   
                                   
                                  Description
                                  Varset Fast is a capacitor bank ready to install and to use. This is a complete solution for automatic power factor correction with a fast power factor controller. This range is composed of compensation cubicles with static contactors to answer to Harmony network configurations.

                                  Technical data
                                  • Frequency:50 Hz
                                  • Network voltage:400/415V
                                  • Capacitor rated voltage:Harmony
                                  • Reactive power:100 to 600 kvar
                                  • Detuned reactor tuning order:2.7(135Hz), 3.8(190Hz), 4.3(215Hz)
                                  • Short-circuit withstand strength 50 kA 0,3s
                                  • Temperature class: -5°C to +40°C
                                  • Standard : IEC 60439-1, IEC 61921, EN 60439-1
                                   
                                   
                                   
                                  The complete solution


                                  Back