Varset Direct is a ready-to-install and use capacitor bank. It is a complete solution for fixed power factor correction. The range is composed of compensation enclosures or cubicles, with or without an incoming circuit breaker, to provide a solution for all possible network configurations. It is available in Comfort and Harmony according to the level of harmonic pollution.
Standard PFC
Detuned PFC
- 25 and 50 kVAr (Harmony)
- Frequency 50 Hz
- Network voltage 415V
- Detuned reactor tuning order (Harmony range) 3.8 (190Hz)
- Temperature class -5°C to +40°C
- Complies with Standards IEC 61439-1, IEC 61921 and EN 60439-1
- With or without a Compact NS incoming circuit breaker