Electrical Distribution

                                  Sinewave -  Low voltage active harmonic filters

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  MGE Sinewave
                                  Benefits
                                  • Reduces harmonics to meet industry standards G5/4 - 1
                                  • Reduces harmonic effects on equipment e.g. overheating
                                  • Increases system capacity by improving total power factor

                                  Applications

                                  • Commercial
                                  • Offices
                                  • Banks
                                  • Data centres
                                  • Hospitals
                                   

                                  4 wire active harmonic filter

                                   
                                   
                                   
                                  Description

                                  By neutralising selective harmonics, SineWave eliminates nuisance tripping of circuit breakers and premature aging of equipment.

                                  • 20A, 30A, 45A, 60A, 90A and 120A power ratings
                                  • Nominal Voltage 415V 3 phase 4 wire
                                  • IP30, IP54 - enclosure options
                                  • Meets harmonic standard G5/4 -1
                                  • Cancels selectivel harmonics from 2nd to 25th order
                                  • It can also be connected in parallel, allowing future increase in power demand
                                  • SineWave automatically adapts to any single-phase or three-phase load
                                   
                                   
                                   


                                  Back