The AccuSine PCS Active Harmonic Filter (AHF) provides one of the simplest and most effective means to reduce global system harmonics, reduce process related voltage fluctuations and improve equipment operating life.
- 50A, 100A and 300A power ratings
- Universal Voltage 208V - 480V, 3 phase 3 wire
- IP30, IP54 - enclosure options
- Meets UL, CSA, CE, ABS, C-Tick standards
- Meets all major worldwide harmonic standards IEEE-519, G5/4 -1, GB/T 14549, IEC61000-3-2/-3-4
- Ultra fast response to load changes – within microseconds
- Cancels all harmonics from 2nd to 50th order
- Parallel up to 10 units with different ratings on one set of current transformers