Electrical Distribution

                                  C60 UL/CSA/IEC -  UL/CSA/IEC circuit-breakers

                                  The multistandard electrical protection

                                  Merlin Gerin
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    FAQ's
                                     
                                  Miniature circuit-breakers up to 63A � North American standards - C60 UL/CSA/IEC
                                  Benefits
                                  • Available world-wide:Peace of mind
                                  • Rail DIN mounting:Simplicity
                                  • Many associations of products:Flexibility
                                  • Small sized, space saving:Productivity

                                  Applications

                                  Applications requiring branch circuit protection (UL 489; UL 489A); applications permitting supplementary protectors (UL 1077):

                                  • Industrial controls and automation
                                  • Communication equipment, computers
                                  • Medical equipment...
                                   

                                  North american standards UL, CSA and IEC miniature circuit breaker up to 63 A

                                   
                                   
                                   
                                  Description
                                  • Rating current:0,5 to 63 A
                                  • Breaking capacities:5 ou 10 kA depending on the supply network type
                                  • Tripping curves:B, C or D
                                  • Compliance with standards: UL 489, UL 489A, UL 1077, CSA 22.2 n° 5.1, CSA 22.2 n° 235-M89, IEC 60947-2
                                  • Current limitation effect
                                  • Multiple possibilities of connecting: box lug, ring tongue terminal...
                                  • Optional auxiliaries: indication of state and tripping, shunt trip, undervoltage trip
                                   
                                   
                                   
                                   

                                  C60UL/MA C60 UL 489

                                   

                                   

                                  C60 UL1077

                                  The multistandard electrical protection


                                  Back