Electrical Distribution

                                  OEM Low Voltage Protection

                                  Our DIN mounted miniature circuit breaker product offer for OEMs is available from 0.5 to 125 amp. It offers a variety of characteristics for the protection of diverse loads in differing levels of breaking capacity from 6kA up to 35kA. This includes devices to IEC, UL/CSA/CC standards for voltages up to 480 Vac and 1000 Vdc. With both electrical and mechanical accessories to complement the devices for remote operation and signalling ensures a range suitable for all applications.

                                  Motor protection

                                  Motor protectionThe motor protection cicuit breaker P25M is designed for installation into modular final distribution enclosures. Applications include motor protection in all industrial and tertiary buildings.
                                   

                                  UL/CSA/IEC circuit-breakers

                                  UL/CSA/IEC circuit-breakersNorth American standards UL, CSA and IEC miniature circuit breaker up to 63A. Suitable for applications requiring branch circuit protection.
                                   

                                  Ground Fault Protector UL/IEC

                                  Ground Fault Protector UL/IECGround fault protector according to North American UL, CSA and IEC standards. Suited in applications requiring earth leakage protection (UL 1053).
                                   

                                  Miniature circuit-breakers for DC

                                  Miniature circuit-breakers for DCMCBs for DC miniature circuit breakers and switches for the protection of pure DC circuits up to 1000 V for both OEMs and panel builders. Includes a specific offer for the protection of fire.