Electrical Distribution

                                  P25M -  Motor protection

                                  Merlin Gerin
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Motor circuit-breaker up to 25A - P25M
                                  Benefits
                                  For more simplicity, the motor protection cicuit breaker P25M is designed for installation in modular final distribution enclosures.

                                  Applications

                                  • Motor protection in all industrial and commercial buildings.
                                   
                                   
                                   
                                   
                                  Description
                                  • Rating current:0,16 to 25A
                                  • Breaking capacities:15kA under 400/415 V
                                  • Thermal trip:sensitive to underphase; magnetic trip:12 In
                                  • Compliance with standards:IEC 60947-2, IEC 60947-4-1, certified by national official authorities
                                  • Suitable for isolation in accordance with industrial standards:IEC 60947
                                  • Operating voltage:up to 690Vac, insulation voltage:690V
                                  • Optional add-on limiting unit:breaking power increased to 100 kA under 400/415V
                                  • Optional auxiliaries:indication of state and tripping, shunt trip, undervoltage trip
                                   
                                   
                                   
                                   

                                  P25M circuit-breaker

                                   

                                   

                                  Add-on limiting unit


                                  Back