Electrical Distribution

                                  NG125L-MA -  Motor protection

                                  The maximum in modular format

                                  Merlin Gerin
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    FAQs
                                     
                                  Motor starter circuit-breaker up to 125A - NG125L-MA
                                  Benefits

                                  With benefits of all the simplicity of modular installation, the NG125 circuit-breaker combines performances and robustness required in the most demanding industrial installations.

                                  Applications

                                  Protection in all industrial and commercial buildings:

                                  • Protection of motor supply circuits in power switchboards 
                                   

                                  Modular circuit-breakers for the protection of motor supply circuits

                                   
                                   
                                   
                                  Description
                                  • Rating current:4 to 80 A
                                  • Breaking capacities:50kA under 380/415 V
                                  • Tripping curves:MA (short -circuit protection to combine with suitable overload protection)
                                  • Compliance with standards: IEC 60947-2, certified by national official authorities; NG125LMA + Telemecanique contactor and thermal relay combination in compliance with IEC 60947-4
                                  • Suitable for isolation in accordance with industrial standards:IEC 60947
                                  • Operating voltage:up to 500 Vac, insulation voltage:690V
                                  • Optional add-on earth leakage modules:Vigi NG125
                                  • Optional auxiliaries:indication of state and tripping, shunt trip, undervoltage trip, overvoltage trip

                                   

                                   
                                   
                                   
                                   

                                  1 pole circuit-breaker

                                   

                                   

                                  2 pole circuit-breaker

                                  The maximum in modular format


                                  Back