Electrical Distribution

                                  C60L-MA -  Motor protection

                                  Quality without  boundaries

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    FAQs
                                     
                                  Motor starter circuit-breaker up to 63A - C60L-MA
                                  Benefits
                                  The C60 circuit-breaker is recognized in over 100 countries for its quality and the breadth of its range, making it an indispensable component for developing low voltage installations with complete peace of mind.

                                  Applications

                                  • Protection of motor supply circuits in all industrial and commercial buildings.
                                   

                                  Modular circuit-breakers for the protection of motor supply circuits

                                   
                                   
                                   
                                  Description
                                  • Rating current:1,6 to 40 A
                                  • Breaking capacities:20 or 25kA under 400/415 V depending on the version
                                  • Tripping curves:MA (short -circuit protection to combine with suitable overload protection)
                                  • Compliance with standards: IEC 60947-2 , certified by national official authorities; C60LMA + Telemecanique contactor and thermal relay combination in compliance with IEC 60947-4
                                  • Suitable for isolation in accordance with industrial standards: IEC 60947
                                  • Operating voltage:up to 440Vac, insulation voltage: 500V
                                  • Optional add-on earth leakage modules:Vigi C60
                                  • Optional auxiliaries:indication of state and tripping, shunt trip, undervoltage trip, overvoltage trip
                                   
                                   
                                   
                                   

                                  2 pole circuit-breaker

                                   

                                   

                                  3 pole circuit-breaker

                                  Quality without  boundaries


                                  Back