Electrical Distribution

                                  C60PV DC, C60NA DC, SW60 DC -  Miniature circuit-breakers for DC

                                  100% Photovoltaic

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    FAQs
                                     
                                  Miniature circuit-breaker for DC - Protection of photovoltaic installations - C60PV DC, C60NA DC, SW60 DC
                                  Benefits
                                  • International offer optimised for photovoltaic applications.
                                  • Protection of workers from the risk of electrocution
                                  • Protection of propoerty from fire

                                  Applications

                                  Switching and protection units for medium power photovoltaic installations from 6 to several hundred kilowatts

                                   
                                   
                                   
                                   
                                  Description
                                  • C60PV-DC : circuit breaker for the protection of photovoltaic modules from fire in case of short-circuits.

                                  - Insulation voltage Ui = 1000 V

                                  - Max. operating voltage Ue = 650 V DC

                                  - Ratings : 10 - 16 - 20 A

                                  - Non-polarised (Two-way)

                                  • C60NA DC: modular switch electrically insulating a chain of modules in any enclosure managing more than 3 chains

                                  - Insulation voltage Ui =1000V

                                  - Max. operating voltage Ue = 650V DC

                                  - Max. current Ie = 20 A / 650 V to 50 A / 300 V

                                  - Non-polarised (two-way)

                                  • SW60 DC: modular switch electrically insulating the UPS from the upstream generators.

                                  - Insulation voltage Ui =1000 V

                                  - Max. operating voltage Ue =1000 V DC

                                  - Max. current Ie = 63 A

                                  - Polarised (one-way)

                                   
                                   
                                   

                                  100% Photovoltaic


                                  Back