Electrical Distribution

                                  GFP UL/IEC -  Ground Fault Protector UL/IEC

                                  Merlin Gerin
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  Ground Fault Protector 1A North American standards - GFP UL/IEC
                                  Benefits
                                  • Available world-wide:Peace of mind
                                  • Rail DIN mounting:Simplicity
                                  • Many associations of products:Flexibility
                                  • Small sized, space saving:Productivity

                                  Applications

                                  Applications requiring earth leakage protection (UL 1053):
                                  • Industrial controls and automation
                                  • Communication equipment, computers
                                  • Medical equipment...
                                   

                                  Ground fault protector according to north american UL, CSA and IEC standards

                                   
                                   
                                   
                                  Description
                                  • Compliance with standards: UL 1053, CAN/CSA-E1008, and IEC 61008
                                  • Nominal current:1 to 100 A
                                  • Sensitivity 30, 100, 300mA:goods protection according to UL 1053;goods and people protection according to IEC 61008
                                  • AC SiE type:
                                  - immunization against nuisance tripping:protection of sensitive circuits (computing equipment) and those prone to disturbances (ballast lighting, power electronics)
                                  - immunization against agressive external environments:protection against chimical agents with humid or polluted atmosphere
                                  • Suitable for isolation
                                  • To be protected upstream by a circuit breaker
                                   
                                   
                                   
                                   

                                  2 P Ground Fault protection

                                   

                                   

                                  4 P Ground Fault Protection


                                  Back