Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Electrical Distribution

                                  PowerLogic SCADA 7.10 -  Supervisory software and interfaces

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  PowerLogic SCADA 7.10
                                  Benefits
                                  • Improve power reliability and operation efficiency 
                                  • Optimise management of your electrical installation for greater productivity 
                                  • Maintain optimal control over the electrical distribution network
                                  • Control cost through specifically designed configuration tools 
                                  • Use a wide range of associated support services 
                                  • Provide a simple-to-use, cost-competitive solution (including consistency with MV/LV equipment) 
                                  • Access Schneider Support services throughout the lifetime of the installation (maintainability, scalability, upgradeability)

                                  Applications

                                  • Operational safety and reliability 
                                  • Improve continuity of electrical service 
                                  • Assess and manage site-wide electrical distribution 
                                  • Verify reliable equipment operation 
                                  • Respond in real-time to power quality-related issues 
                                  • Secure Remote Control Capabilities 
                                  • Support proactive maintenance and prolong asset life
                                   

                                  Real-time monitoring and control software for electrical distribution systems

                                   
                                   
                                   
                                  Description

                                  PowerLogic SCADA software is a complete real-time monitoring and control solution for large facility and critical infrastructure operations. It provides data intelligence for power distribution through alarming and graphical interface functions.

                                  Features

                                  • Data acquisition from remote devices
                                  • Redundancy: IO server (warm standby), self-healing, double-ring communication network
                                  • HMI with network representation, single line diagram animation
                                  • Real-time monitoring and control capability of the IEDs and ED equipment on the network
                                  • System supervision, alarm management
                                  • On-board alarms w/ 1ms time-stamping
                                  • PC-based alarms
                                  • Real-time & historical trending, event logging, and waveform capture
                                  • Embedded support of SE devices: SEPAM Series 20, 40, 80; Sepam2000 (s36); Micrologic A, 5.0P, 6.0P; CM4000 series; ION7650 (Modbus only); PM800 series; PM700 series; BCPM/BCM42
                                  • 3rd Party Device Integration: real-time data
                                  • Profile Editor to easily customise device profiles
                                  • Profile Wizard for device instantiation
                                   
                                   
                                   
                                   PowerLogic SCADA 7.10

                                   

                                  PowerLogic SCADA 7.10

                                   


                                  Back