Entry range power monitoring software for data visualisation and reporting
Description
PowerLogic® PowerView™ is an easy-to-use, entry-range power monitoring solution ideally suited for small system applications. The software polls the network for compatible PowerLogic devices, simplifying system and device configuration. Connection and data logging begins automatically at factory preset intervals, settings which are easily changed by the user.
PowerView allows users to track real-time power conditions and perform remote monitoring of electrical equipment or installations at key distribution points across an electrical network. Logged values reveal energy waste, unused capacity and historical trends. Its Report Builder includes time of use configurations, allowing the user to create reports with energy and demand values for time periods with specific billing requirements. Power costs can be allocated to departments or processes. Generated reports are exported to Microsoft Excel for easy data access and custom reporting. PowerView is a cost-effective power monitoring solution and a key first step towards a comprehensive energy intelligence strategy.
PowerView is compatible with the following devices:
PM9C, PM500, ION6200, PM710, PM750, PM810, PM820, and PM850 meters, Micrologic P and Micrologic H trip units, and TORO MC devices.
PowerView™ offers a wide range of functions:
Automated data acquisition from compatible devices