 Benefits
PowerLogic ION Enterprise software helps you:
-
reduce energy and operations costs
-
improve power quality, reliability and uptime
-
optimise equipment use
For optimal management of your electrical installation and greater productivity.
Applications
Analysis of efficiency, losses and capacity
Bill verification, cost allocation and sub-metering
Power quality compliance monitoring
Problem notification and diagnosis
Demand and power factor management
Control of loads, generators or other equipment
Support real-time pricing, demand response or curtailment programs
| |
Power management software for energy suppliers and consumers
|
|
| |
Description
PowerLogic ION Enterprise software is a complete power management solution for your facility or plant operations. It is a scalable software platform with options to support different numbers of remote devices and user clients. Additional data servers are also available depending on the application.
Characteristics
-
Compatible with all PowerLogic ION-series meters, PowerLogic PM800 series, PM750 and PM710, CM3000, CM4000, ION6200,ION73XX,ION7550, and ION7650, VSD, Sepam (10, 20, 40, and 80), Compact NSX type A and type E, as well as MicroLogic A, P and H breaker control units
-
Supports third-party meters, sensors and other equipment through Modbus protocol or OPC
-
Connect to remote devices over Internet, Ethernet, wireless, modem, satellite, and serial connections.
-
Integrates metering of all utilities (e.g. electricity, gas, water, air).
-
Customizable ION architecture.
-
Multi-site meter aggregation and trending, coordinated control functions, complex calculations and alarming.
-
Interoperability with third-party systems, applications and services (e.g. BAS, DCS, ERP, web) through ODBC, OPC, XML, email, FTP, CSV, PQDIF (power quality)
-
Scalable architecture, Windows SQL Server 2005 database, ODBC-compliant, support for multiple distributed servers and clients.
-
Enterprise web portal access to reports, system-wide display of real-time measurements, equipment status, event and historical logs, customizable graphics, trends, captured waveforms, more
-
Preconfigured and custom reports, report wizard, scheduled distribution via email or web
-
Trend graphing for any measured parameter, load aggregation
-
Power quality analysis including compliance monitoring to international standards (IEC 61000-4-30, EN50160), wide-area event monitoring and tolerance curve plotting, waveform viewer, measurement of harmonics, K-factor, crest factor and symmetrical components
-
Trigger on complex conditions, alarming, event logging
-
Manual or coordinated setpoint-triggered control of loads, generators, and other equipment.
| |
|
|
|