 Benefits
The PowerLogic ION8800 helps you:
Applications
-
Transmission and distribution metering
-
Revenue metering
-
Extensive power quality monitoring and analysis
-
Power quality compliance monitoring
-
Digital fault recording
-
Instrument transformer correction
| |
Energy and power quality meter for utility network monitoring
|
|
| |
Description
The PowerLogic ION8800 meter is available in three different base models:
-
The ION8800A is an energy/tariff meter with EN50160 compliance monitoring, waveform capture, and transient detection.
-
The ION8800B is an energy/tariff meter with EN50160 compliance monitoring.
-
The ION8800C is a basic energy/tariff meter.
Standard features include an IEC61107 optical port, Form C digital outputs, IEC 62053-22 class 0,2S metering, and alarming. Optional features include expanded memory, digital inputs, Form A digital outputs, and a field-replaceable communications module capable of supporting any or all of the following: selectable RS-485/RS-232 port, internal modem, Ethernet port, and fibre.
Characteristics
-
DIN 43862 (19-inch rack mount) IEC standard for easy retrofit into existing systems
-
Essailec connector with common measurement and energy pulsing pin-out
-
High-accuracy metering in compliance with IEC 62053-22 Class 0,2S
-
Power quality compliance monitoring: IEC61000-4-30 class A, EN50160, IEC61000-4-7/4-15, CBEMA/ITIC
-
Detection and capture of dips and swells
-
Waveform recording at 1024 samples/cycle; 20 µs transient capture
-
Inter-harmonics measurements (ION8800A)
-
24 setpoints for single/multi-condition alarms and control functions with 1 second response
-
Communication module supports: fibre, Ethernet, modem, RS-232/485, RS-485
-
Protocol support for Modbus RTU slave/master, Modbus TCP slave/master, DNP 3.0, MV-90, DLMS
-
Ethernet and modem gateways to 31 devices on RS-485 port
-
High-speed Ethernet communications (optional) with on-board web server
-
Email for sending data logs and alarm notification
-
Multiple tariffs and time-of-use
| |
|
|
|