 Benefits
The PowerLogic ION7650/ION7550 meters help you:
-
reduce energy and operations costs
-
improve power quality, reliability and uptime
-
optimize equipment use
for optimal management of your electrical installation and greater productivity.
Applications
-
Analysis of efficiency, losses and capacity
-
Bill verification, cost allocation and sub-metering
-
Power quality compliance monitoring
-
Problem notification and diagnosis
-
Demand or power factor management
-
Control of loads, generators or other equipment
| |
Energy and power quality meter for utility network, mains or critical loads
|
|
| |
Description
The PowerLogic ION7550 and ION7650 each have a different feature set:
-
ION7550: revenue-class power and energy metering, event and min/max logging, historical logging (up to 800 channels), expandable memory, sag/swell monitoring, harmonics measurement, waveform capture at 256 samples/cycle, setpoints, digital and analog I/O, and Internet-enabled multi-port communications
-
ION7650: adds symmetrical components measurement, fast transient detection, waveform capture at 1024 samples/cycle, and power quality compliance monitoring.
Characteristics (some features are optional):
-
Panel-mount, large customizable LCD display, available without display
-
Multilingual support for English, French, Spanish and Russian. User-configurable IEC or IEEE notations. 12/24 hour clock support in multiple date/time formats.
-
3-phase, 4-quadrant metering, class 0.2 accuracy (IEC, ANSI)
-
Voltage, current, neutral and ground current, power, frequency, power factor, demand, energy, and time-of-use metering
-
Instrument transformer correction, transformer/line loss compensation
-
IEC 61000-4-30 class A, IEEE 519/1159, EN50160, IEC 61000-4-7/4-15 power quality compliance monitoring
-
1024 samples/cycle waveform capture, transient capture (20 μs @ 50 Hz), sag/swell monitoring, harmonics measurement (up to 63rd), symmetrical components
-
Disturbance direction detection to indicate whether a disturbance originated upstream or downstream from the meter
-
Setpoint learning to automatically learn what constitutes a sag, swell, transient or high and low setpoint
-
Sequence-of-events, coincident minimum/maximum, historical trends, and high-speed snapshot recording, 1 ms resolution timestamping, GPS time synchronization
-
4 analog inputs, 4 analog outputs, 16 digital status/counter inputs, 7 digital control/pulse outputs
-
65 setpoints for alarms and control, 1/2 cycle response, multi-condition, call out on alarm
-
5 communication ports: Ethernet, modem, RS-232/485, RS-485, front panel optical
-
100Base–TX and 100Base–FX for faster Ethernet communication
-
Protocols: Modbus RTU slave/master, Modbus TCP, DNP 3.0, MV-90
-
Ethernet and modem gateways to 31 devices on RS-485 port
-
On-board web server, email for alarms and data
| |
|
|
|