Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Electrical Distribution

                                  PowerLogic CM4000 -  Power monitoring devices

                                  Make sure you don't miss anything

                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    Find a Distributor
                                     
                                  Circuit Monitor - PowerLogic CM4000
                                  Benefits

                                  The PowerLogic Circuit Monitor CM4000 help you:

                                  • reduce energy costs
                                  • improve power quality
                                  • improve continuity of service for optimal management of your electrical installation and a betterproductivity.

                                  Applications

                                  • Panel instrumentation.
                                  • Sub-billing / cost allocation.
                                  • Remote monitoring of an electrical installation.
                                  • Extensive power-quality monitoring. Contract and load curve optimisation.
                                  • EN50160 electricity supply compliance checking.
                                  • Metering of other utilities.
                                   

                                  PowerLogic power-monitoring units for HV and LV networks

                                   
                                   
                                   
                                  Description

                                  The Series 4000 Circuit Monitor is available in two versions:

                                  • CM4250 - Highly accurate and equipped with one of the most powerful processors in it's class, the CM4250 circuit monitor provides the power and functionality needed to control energy costs and increase power system reliability.
                                  • CM4000T -  Ideal for critical power and large energy users who cannot afford to be shut down, the CM4000T can detect and record transient voltages that exceed the voltage withstand of sensitive equipment.



                                  Characteristics:

                                  • Detection and capture of voltage sags and swells
                                  • Detection and capture of short transients — 0.2 µs (CM4000T)
                                  • Flicker measurement per IEC61000-4-15, 2003 (CM4000T) 
                                  • Anti-aliasing filters to reduce metering error (CM4250)
                                  • Measures interharmonics (CM4250)
                                  • Power quality evaluation against EN 50160 standard
                                  • Disturbance direction detection - Indicates whether a disturbance originated upstream or downstream from the meter
                                  • Ultra-fast recording of electrical parameters every second, 100 ms, or every cycle
                                  • Energy trending and forecasting
                                  • Alarm setpoint learning — Patented feature, takes the guesswork out of alarm configuration
                                  • Extensive onboard memory (up to 32 MB) to capture billing data, events, and waveforms.
                                  • High speed Ethernet communications (optional) with server for HTML pages
                                  • Alarm notification via email — Learn of problems fast
                                  • Flexible I/O — Up to 25 inputs/outputs
                                  • Highly accurate — IEC 60687 and ANSI C12.20 Class 0.2S for energy
                                   
                                   
                                   

                                  Make sure you don't miss anything


                                  Back