Select a country
Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Electrical Distribution

                                  ME -  Power monitoring devices

                                  Make sure you don't miss anything

                                  Merlin Gerin
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  •  
                                    FAQs
                                     
                                  Power meter - ME
                                  Benefits
                                  PowerLogic, a complete range of power metering devices for your installation.
                                  • All types of measurements:A, V, Hz, kWh
                                  • DIN-rail or flush mounting
                                  • Digital or analog display ME watt hour meters are part of this range

                                  Applications

                                  • Active energy measurement
                                  • Sub-billing and cost allocation
                                   

                                  DIN rail digital watt hour meters

                                   
                                   
                                   
                                  Description

                                  PowerLogic ME watt hour meters are designed for the measurement of watt hours consumed by an electrical circuit, single-phase or three-phase, with or without a distributed neutral.

                                  • Single phase whatt hour meter with 40 A direct measurement
                                    • EN40= meter with display
                                    • EN40p= EN40+ pulse contact
                                  • Single-phase watt hour meters with 63A direct measurement
                                    • ME1 = meter with local display
                                    • ME1z = ME1 + resetable counter
                                    • ME1zr = ME1z + pulsing contact
                                  • Three-phase watt hour meters without neutral , with 63A direct measurement
                                    • ME3 = meter with local display.
                                    • ME3zr = ME3 + resetable counter + pulsing contact.
                                  • Three-phase watt hour meters with neutral, with 63A direct measurement
                                    • ME4 = meter with local display
                                    • ME4zr = ME4 + resetable counter + pulsing contact
                                  • Three-phase watt hour meters with or without neutral, measurement via CTs secondary 5A
                                  • ME4zr with measurement via CT ( adjustable)+ resetable counter + pulsing contact.

                                  Common characteristics:

                                  • class 2
                                  • direct measurement up to 63A or measurement via CTs
                                  • digital display
                                  • partial meter
                                  • easy wiring (without CTs)
                                  • small size
                                  • compliance with IEC61036 standard
                                   
                                   
                                   
                                  Make sure you don't miss anything


                                  Back