AMP: 10 A direct current measurement or measurement via external CT
VLT: 600 V AC direct voltage measurement or measurement via external VT
FRE: 20 to 100 Hz measurement
Common technical data:
- Supply voltage:230 V.
- Operating frequency:50/60 Hz.
- Display by red LED:3 digits.
- Accuracy at full-scale:0.5 % ±1 digit.
- Consumption:0.3 VA.
- Connection:tunnel terminals for 2.5 mm² cables.