Electrical Distribution

                                  Analog -  Panel instruments meters

                                  Make sure you don't miss anything

                                  Merlin Gerin
                                  •  
                                    Overview
                                     
                                  •  
                                    Downloads
                                     
                                  •  
                                    Support
                                     
                                  •  
                                    Find a Distributor
                                     
                                  •  
                                    Part No. data
                                     
                                  Analog ammeters - Analog
                                  Benefits
                                  PowerLogic, a complete range of power metering devices for your installation.
                                  • All types of measurements:A, V, Hz, kWh
                                  • DIN-rail or flush mounting
                                  • Digital or analog display
                                  Ammeters and voltmeters are part of this range

                                  Applications

                                  • Local measurement .
                                   

                                  Analog ammeters and voltmeters

                                   
                                   
                                   
                                  Description
                                  Ammeters measure the current flowing through an electric circuit in amps.
                                  Voltmeters measure the potential (voltage) difference of an electric circuit in volts.

                                  For ammeters, the measurement is read on an interchangeable dial. The range integrates two device types: devices for flush-mounted installation and DIN rai.l

                                  Common technical data:
                                  • accuracy:class 1.5
                                  • operating frequency:50/60Hz
                                  • operating temperature: -25°C to + 55°C
                                  • for flush-mounted devices, two sizes: 72 x 72 and 96 x 96
                                   
                                   
                                   
                                   

                                  Flush-mounted AMP and VLT 72x72 and 96x96

                                   

                                   

                                  DIN rail AMP and VLT

                                  Make sure you don't miss anything


                                  Back