Electromechanical counter designed to count impulses emitted by: kilowatt hour meters, temperature overrun detectors, people meters, speed meters, etc.
Charateristics:
- Supply and metering voltage:230 V AC, 50/60 Hz.
- Consumption:0.15 VA.
- Maximum display:9 999 999 impulses.
- Without reset.
- minimum impulse time:50 ms
- minimum time between 2 impulses:50 ms.