Electromechanical counter that counts the operating hours of a machine or piece of electrical equipment. Giving a precise indication of operating time, the counter is used to decide when to carry out preventive maintenance.
Characteristics:
- DIN rail or flush-mounted installation
- Electromechanical display.
- Maximum display:99999.99 hours.
- Display accuracy:0.01 %.
- Without reset.