Electrical Distribution

Metering & Monitoring

We offer a full range of metering and monitoring products and solutions, scaleable from simple metering and analysis to remote online enterprise wide power management solutions. Whether you are an energy supplier or consumer, our integrated solutions provide the tools to deliver fast and quantifiable payback by helping you to manage the quality and cost of your energy.

Communication hardware

Communication hardwareThese PowerLogic web-enabled communication devices offer a simple information platform for interrogation of metering information remotely. They represent an affordable start to a PowerLogic power monitoring system.
 

Insulation monitors

Insulation monitorsOur Vigilohm permanent insulation controller can be used either on AC or DC low or medium voltage networks. It detects and indicates insulation fault between the network and earth.
 

Supervisory software and interfaces

Supervisory software and interfacesComplimenting the PowerLogic ranges of meters, circuit analysers and communication devices, our PowerLogic software systems empower users to harness their end-to-end architecture for maximum efficiency.
 

Current transformers

Current TransformersThe current transformers in the range are suitable for use in the entire low voltage field from 40 up to 6000A.
 

Panel instruments meters

Panel instruments metersWe offer a complete range of power metering panel devices for your installation.
 

Panel instruments counters

Panel instruments countersThese electromechanical counters adds up the operating hours of a machine or piece of electrical equipment.
 

Panel instruments selector switch

Panel instruments selector switchThese are a new generation of selector switches, DIN rail mounted and 36 mm wide (4 modules), offering space savings in an electrical switchboard.
 

Power monitoring devices

Power MonitoringThis broad range of power monitoring devices meets with every requirement. These compact energy and power quality meters are ideal for feeders or critical loads, utility networks, service entrances, high and low voltage networks. Suitable for DIN rail mounting.
 

Retrofit metering

Retrofit meteringSimplify energy and power management retrofit installations with factory assembled enclosures. Retrofit of metering to switchgear causes downtime while the equipment is offline. There may be a lack of room to fit meters on existing panels or enclosures.