The CT in Merlin Gerin range are suitable for use in the entire low voltage field, 40 to 6000A.
Operation:
The primary current can be measured in two ways:
CT with let-hrough primary
CT with connection of primary by screw and nut
Advantages:
- a broad selection of ratings:from 40 to 6000A
- safety:sealable insulating cover
- installation:on symmetrical DIN rail, on mounting plate, on busbar.